PNP 80 V Bipolar Transistor

Favorite

Overview

This PNP Bipolar Transistor is designed for general purpose amplifier applications. It is housed in the SOT-223, which is designed for low power surface mount applications.


Replacement Active Part Number: BCP53

  • -
  • -
  • High Current: 1.5 Amps
  • NPN Complement is BCP56
  • The SOT-223 Package can be soldered using wave or reflow. The formed leads absorb thermal stress during soldering, eliminating the possibility of damage to the die
  • Available in 12 mm Tape and Reel Use BCP53T1G to order the 7 inch/1000 unit reel. Use BCP53T3G to order the 13 inch/4000 unit reel.
  • Device Marking:
    BCP53 = AH
    BCP53-10 = AH-10
    BCP53-16 = AH-16
  • These Devices are PbFree, Halogen Free/BFR Free and are RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

BCP53

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4

1

260

REEL

4000

N

PNP

General Purpose

0.5

1.5

80

100

5

-

1

40

250

50

1.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :